Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD160C4 is a highly efficient GaAs MMIC low noise amplifier housed in a leadless 4x4 mm surface mount package. The CMD160C4 is ideally suited for military, space and communications systems where small size and low power consumption are needed. The device is optimized for 21 GHz and delivers 26 dB of gain with a corresponding output 1 dB compression point of +8 dBm and noise figure of 1.6 dB. The CMD160C4 is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching.
Features
  • Ultra Low noise performance
  • Low current consumption
  • All positive supply voltages
  • Pb-free RoHS compliant 4x4 QFN package
  • Typical Applications
  • Satellite Communications (Satcom)
  • Ku Band Radar
  • K Band Radar
  • Space
  • Electronic Warfare (EW)
  • Phased Arrays
  • Part Number:
    CMD160C4
    No Content Available

    Technical Inquiry Request for CMD160C4 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD160C4 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices