Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
Overview:
Qorvo's CMD158C4 is a broadband RF / Microwave MMIC driver amplifier housed in a leadless 4x4 mm plastic surface mount (SMT) package. The CMD158C4 is ideally suited for EW and communications systems where small size and low power con-sumption are critical design requirements. The broadband device delivers 21 dB of gain and +21 dBm saturated output power at 24 % PAE from a single 5 V supply. The CMD158C4 amlifier is a 50 ohm matched design eliminating the need for external DC blocks and RF port matching.
Features
  • broadband performance
  • High output power
  • Low current consumption
  • Pb-free RoHS compliant 4x4 QFN package
  • Single supply voltage: +5.0 V @ 95 mA
  • Positive bias
  • Typical Applications
  • Satellite Communications (Satcom)
  • C Band Radar
  • X Band Radar
  • Ku Band Radar
  • Space
  • Electronic Warfare (EW)
  • Part Number:
    CMD158C4
    Frequency Min:
    6 GHz
    Frequency Max:
    16 GHz
    P1dB:
    20 dBm
    Psat:
    21 dBm
    Gain:
    21 dB
    IP3:
    26 dBm
    Supply Voltage \ Vd Min:
    5 V
    Quiescent Current \ Id:
    95 mA
    Noise Figure:
    4 dB
    Package:
    QFN 4x4mm
    Return Loss Input:
    19 dB
    Return Loss Output:
    13 dB
    No Content Available

    Technical Inquiry Request for CMD158C4 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD158C4 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices