Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD158 is a broadband RF / Microwave MMIC driver amplifier ideally suited for EW and communications systems where small size and low power consumption are critical design requirements. This broadband device delivers 21 dB of gain and +21 dBm saturated output power at 24 % PAE from a single 5 V supply. The CMD158 amplifier is a 50 ohm matched design eliminating the need for external DC blocks and RF port matching.
Features
  • Broadband performance
  • High output power
  • Low current consumption
  • Single supply voltage: +5.0 V @ 95 mA
  • Small die size
  • Positive bias
  • Typical Applications
  • Satellite Communications (Satcom)
  • C Band Radar
  • X Band Radar
  • Ku Band Radar
  • Space
  • Electronic Warfare (EW)
  • Part Number:
    CMD158
    Frequency Min:
    6 GHz
    Frequency Max:
    16 GHz
    P1dB:
    20 dBm
    Psat:
    21 dBm
    Gain:
    20 dB
    IP3:
    26 dBm
    Supply Voltage \ Vd Min:
    5 V
    Quiescent Current \ Id:
    95 mA
    Noise Figure:
    3.5 dB
    Package:
    DIE
    Return Loss Input:
    12 dB
    Return Loss Output:
    11 dB
    No Content Available

    Technical Inquiry Request for CMD158 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD158 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices