|
Part Number:
CMD157P3
|
|
Type:
MMIC Amplifiers
|
|
Frequency Min:
6 GHz
|
|
Frequency Max:
18 GHz
|
|
P1dB:
11 dBm
|
|
Gain:
26 dB
|
|
Quiescent Current \ Id:
52 mA
|
|
Noise Figure:
1.5 dB
|
|
Package:
QFN 3x3mm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |