Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
Overview:
Qorvo's CMD157 is a broadband GaAs MMIC low noise amplifier ideally suited for EW and communications systems where small size and low power consumption are critical design requirements. The broadband device delivers greater than 25 dB of gain with a corresponding output 1 dB compression point of +10 dBm and a noise figure of 1.5 dB. The CMD157 MMIC is a 50 ohm matched design eliminating the need for external DC blocks and RF port matching. The CMD157 amplifier is the perfect alternative to costly hybrid amplifiers.
Features
  • High gain broadband performance
  • Single supply voltage: +3.0 V @ 52 mA
  • Small die size
  • Ultra Low noise figure
  • Positive bias
  • Typical Applications
  • Satellite Communications (Satcom)
  • C Band Radar
  • X Band Radar
  • Ku Band Radar
  • Space
  • Electronic Warfare (EW)
  • Phased Arrays
  • Part Number:
    CMD157
    Frequency Min:
    6 GHz
    Frequency Max:
    18 GHz
    P1dB:
    11 dBm
    Psat:
    13.5 dBm
    Gain:
    26 dB
    IP3:
    23 dBm
    Supply Voltage \ Vd Min:
    3 V
    Quiescent Current \ Id:
    52 mA
    Noise Figure:
    1.5 dB
    Package:
    DIE
    Return Loss Input:
    10 dB
    Return Loss Output:
    14 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD157 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD157 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices