Part Number:
CMD132
|
Frequency Min:
5 GHz
|
Frequency Max:
11 GHz
|
P1dB:
10 dBm
|
Psat:
13 dBm
|
Gain:
23 dB
|
IP3:
22 dBm
|
Supply Voltage \ Vd Min:
3.6 V
|
Quiescent Current \ Id:
30 mA
|
Noise Figure:
1.4 dB
|
Package:
DIE
|
Return Loss Input:
10 dB
|
Return Loss Output:
17 dB
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |