Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint CLY5 is a high-breakdown voltage GaAs FET designed for power amplifier applications in the 400 MHz to 2.5 GHz frequency range. It is ideal for portable PA applications in mobile phones and portable WLAN transceivers due to its easy matching and excellent linearity. The CLY5 exhibits +26.5 dBm output power with +3 V Vds at 1.8 GHz with an associated gain of 9.5 dB. Power added efficiencies to 55% are achievable.

Features:
  • For frequencies up to 2.5 GHz
  • Wide operating voltage range: 2.7 to 6 V
  • Pout: 26.5 dBm typical at VD = 3 V, f = 1.8 GHz
  • High efficiency: better than 55%
  • Low cost
  • Part Number:
    CLY5
    Frequency Min:
    0.4 GHz
    Frequency Max:
    2.5 GHz
    Output Power:
    27 dBm
    Gain:
    9.5 dB
    Package:
    SOT-223
    % Typ Efficiency:
    55
    Supply Voltage:
    3 V
    Noise Figure:
    1.72 dB
    Material:
    GaAs
    No Content Available

    Technical Inquiry Request for CLY5 Transistors

    Fields marked with * are required.
    Product Specifications For CLY5 Transistors
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices