Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint CLY2 is a high-breakdown voltage GaAs FET designed for PA driver applications in the 400 MHz to 3 GHz frequency range. It is ideal for portable PA applications in mobile phones and portable WLAN transceivers due to its easy matching and excellent linearity. The CLY2 exhibits +23.5 dBm output power with +3 V Vds at 1.8 GHz with an associated gain of 14.5 dB. Power added efficiencies to 55% are achievable.

Features:
  • For frequencies up to 3 GHz
  • Wide operating voltage range: 2 to 6 V
  • Pout: 23.5 dBm typical at VD = 3 V, f = 1.8 GHz
  • High efficiency: better than 55%
  • Nfmin 0.79 dB typical at 900 MHz
  • Low cost
  • Part Number:
    CLY2
    Frequency Min:
    0.4 GHz
    Frequency Max:
    3 GHz
    Output Power:
    23.5 dBm
    Gain:
    14.5 dB
    Package:
    MW6
    % Typ Efficiency:
    55
    Supply Voltage:
    5 V
    Noise Figure:
    1.48 dB
    Material:
    GaAs
    No Content Available

    Technical Inquiry Request for CLY2 Transistors

    Fields marked with * are required.
    Product Specifications For CLY2 Transistors
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices