Part Number:
CGR-0218Z
|
Frequency Min:
10 MHz
|
Frequency Max:
210 MHz
|
Gain:
17 dB
|
Supply Voltage\Vd:
5 V
|
Id:
217 mA
|
Noise Figure:
4 dB
|
CTB:
-67 dB
|
Xmod:
-66 dB
|
CSO:
-80 dB
|
Package:
SOIC-8
|
Gain Flatness:
2 ±dB
|
Return Loss Input:
22 dB
|
Return Loss Output:
22 dB
|
P1dB:
24 dBm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |