|
Part Number:
CGB240
|
|
Frequency Min:
2.4 GHz
|
|
Frequency Max:
2.5 GHz
|
|
P1dB:
23 dBm
|
|
Gain:
26 dB
|
|
Supply Voltage \ Vd Max:
3.2 V
|
|
Quiescent Current \ Id:
125 mA
|
|
Package:
TSOP-10
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |