Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The CGB-1089Z is a high performance Single Ended Broadband InGaP/GaAs HBT MMIC CATV Amplifier. It utilizes a Darlington configuration with a 75 Ohm active bias network. The active bias network provides stable current over temperature and eliminates the need for a dropping resistor. The CGB-1089Z is designed for high linearity 5V gain block applications that require small size and minimal external components. It is internally matched to 75 Ohms.

Features:
  • Broadband Performance: 50 - 1000 MHz
  • Very Flat Gain Response: 16dB +/- .4dB
  • IP2: 50 dBm IP3: 35 dBm @ 500 MHz
  • Excellent Input Return Loss: 21dB
  • Low Distortion: -77/-65dBc CTB/CSO
  • Single Fixed 5V Supply @ 80 mA typical
  • Robust 1000V ESD Class 1C
  • Part Number:
    CGB-1089Z
    Frequency Min:
    50 MHz
    Frequency Max:
    1000 MHz
    Gain:
    16 dB
    Supply Voltage\Vd:
    5 V
    Id:
    80 mA
    Noise Figure:
    3.5 dB
    CTB:
    -77 dB
    Xmod:
    -76 dB
    CSO:
    -65 dB
    Package:
    SOT-89
    Return Loss Input:
    21 dB
    Return Loss Output:
    12.5 dB
    P1dB:
    18 dBm
    IP3:
    35 dBm
    IP2:
    50 dBm

    Technical Inquiry Request for CGB-1089Z CATV Amplifier

    Fields marked with * are required.
    Product Specifications For CGB-1089Z CATV Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote