Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
RFMD’s CGA-3318Z is a high performance Silicon Germanium HBT MMIC Amplifier. Designed with SiGe process technology for excellent linearity at an exceptional price. A Darlington configuration is utilized for broadband performance. The heterojunction increases breakdown voltage and minimizes leakage current between junctions. The CGA-3318Z contains two amplifiers for use in wideband Push-Pull CATV amplifiers requiring excellent second order performance. The second and third order non-linearities are greatly improved in the push-pull configuration .

Features:
  • Lead-Free, RoHS Compliant, and Green Packaging
  • Excellent CSO/CTB/XMOD Performance at +34dBmV Output Power Per Tone
  • Dual Devices in Each SOIC-8 Package Simplify Push-Pull Configuration PC Board Layout
  • 5MHz to 900MHz Operation
  • Part Number:
    CGA-3318Z
    Frequency Min:
    10 MHz
    Frequency Max:
    900 MHz
    Gain:
    12.5 dB
    Supply Voltage\Vd:
    4.1 V
    Id:
    150 mA
    Noise Figure:
    4.3 dB
    CTB:
    -68 dB
    Xmod:
    -63 dB
    CSO:
    -70 dB
    Package:
    ESOP-8
    Return Loss Input:
    17 dB
    Return Loss Output:
    12 dB
    P1dB:
    21 dBm
    IP3:
    38 dBm
    IP2:
    71.5 dBm
    No Content Available

    Technical Inquiry Request for CGA-3318Z CATV Amplifier

    Fields marked with * are required.
    Product Specifications For CGA-3318Z CATV Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices