Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
NOT FOR NEW DESIGNS - See RFCA1008 for new designs RFMD’s CGA-1518Z is a high performance InGaP HBT MMIC Amplifier. Designed with InGaP process technology for excellent reliability. A Darlington configuration is utilized for broadband performance. The heterojunction increases breakdown voltage and minimizes leakage current between junctions. The CGA-1518Z contains two amplifiers for use in wideband push-pull CATV amplifiers requiring excellent second order performance. The second and third order non-linearities are greatly improved in the push-pull configuration.

Features:
  • 5V Single Supply
  • Excellent Linearity Performance at +34dBmV Output Power Per Tone
  • Two Amplifiers in Each SOIC-8 Package Simplify Push-Pull Configuration PC Board Layout
  • Available in Lead-Free RoHS Compliant and Green Packaging
  • SOIC-8 Package
  • Part Number:
    CGA-1518Z
    Frequency Min:
    50 MHz
    Frequency Max:
    1000 MHz
    Gain:
    15 dB
    Supply Voltage\Vd:
    5 V
    Id:
    150 mA
    Noise Figure:
    4.5 dB
    CTB:
    -70 dB
    Xmod:
    -61 dB
    CSO:
    -77 dB
    Package:
    SOIC-8
    Gain Flatness:
    0.6 ±dB
    Return Loss Input:
    20 dB
    Return Loss Output:
    20 dB
    P1dB:
    20 dBm
    IP3:
    37 dBm
    No Content Available

    Technical Inquiry Request for CGA-1518Z CATV Amplifier

    Fields marked with * are required.
    Product Specifications For CGA-1518Z CATV Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices