Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The CFH800 is a low-cost, high-linearity pHEMT FET that exhibits both a high intercept point and low noise figure. The device is suitable for front-end applications up to 4 GHz for high performanc receivers. The device achieves a noise figure as low as 0.50 dB with 17 dB associated gain at 1.8 GHz. It is packaged in a low-cost miniature SC70 (SOT-143) package. The discrete FET configuration of the component allows for designers to fully optimize for the RF performance and biasing condition as needed.

Features:
  • 0.5 dB Noise figure
  • 17 dB gain
  • 3V, 30 mA
  • 0.4 um gate length
  • 800 um gate width
  • Part Number:
    CFH800
    No Content Available

    Technical Inquiry Request for CFH800 Transistors

    Fields marked with * are required.
    Product Specifications For CFH800 Transistors
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices