Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
AP603-F
Frequency Min:
0.8 GHz
Frequency Max:
2.2 GHz
P1dB:
38.5 dBm
Gain:
17 dB
IP3:
50 dBm
Supply Voltage \ Vd Max:
28 V
Quiescent Current \ Id:
160 mA
Noise Figure:
6 dB
Package:
DFN 5X6mm
Return Loss Input:
10 dB
Return Loss Output:
8.2 dB
No Content Available

Technical Inquiry Request for AP603-F Amplifier

Fields marked with * are required.
Product Specifications For AP603-F Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices