Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
AP602-F
Frequency Min:
0.8 GHz
Frequency Max:
2.4 GHz
P1dB:
35.7 dBm
Gain:
15.5 dB
IP3:
46.5 dBm
Supply Voltage \ Vd Max:
28 V
Quiescent Current \ Id:
80 mA
Noise Figure:
6 dB
Package:
DFN 5X6mm
Return Loss Input:
9 dB
Return Loss Output:
9 dB
No Content Available

Technical Inquiry Request for AP602-F Amplifier

Fields marked with * are required.
Product Specifications For AP602-F Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices