|
Part Number:
AP601-F
|
|
Frequency Min:
0.8 GHz
|
|
Frequency Max:
2.4 GHz
|
|
P1dB:
32.5 dBm
|
|
Gain:
15.8 dB
|
|
IP3:
49 dBm
|
|
Supply Voltage \ Vd Max:
28 V
|
|
Quiescent Current \ Id:
40 mA
|
|
Noise Figure:
6 dB
|
|
Package:
DFN 5X6mm
|
|
Return Loss Input:
12 dB
|
|
Return Loss Output:
8 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |