|
Part Number:
AP562-F
|
|
Type:
RF Power MMIC
|
|
Frequency Min:
3.3 GHz
|
|
Frequency Max:
3.8 GHz
|
|
P1dB:
39 dBm
|
|
Gain:
11.5 dB
|
|
IP3:
46 dBm
|
|
Supply Voltage \ Vd Max:
12 V
|
|
Quiescent Current \ Id:
300 mA
|
|
Noise Figure:
6 dB
|
|
Package:
DFN 5X6mm
|
|
Return Loss Input:
15 dB
|
|
Return Loss Output:
6.7 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |