|
Part Number:
AP561-F
|
|
Frequency Min:
0.7 GHz
|
|
Frequency Max:
2.9 GHz
|
|
P1dB:
39 dBm
|
|
Gain:
12 dB
|
|
IP3:
46 dBm
|
|
Supply Voltage \ Vd Max:
12 V
|
|
Quiescent Current \ Id:
300 mA
|
|
Noise Figure:
6 dB
|
|
Package:
DFN 5X6mm
|
|
Return Loss Input:
13.2 dB
|
|
Return Loss Output:
6.2 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |