Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint AM1-G is a general-purpose gain block that offers good dynamic range and low noise figure in a low-cost surface mount package. The combination of near-constant OIP3 and low noise figure performance over frequency makes it attractive for both narrowband and broadband applications. The device combines dependable performance with superb quality to maintain MTTF values exceeding 1000 years at mounting temperatures of +85 °C and is available in the environmentally-friendly lead-free / green / RoHS-compliant SOT-89 package. The AM1-G uses a high reliability GaAs MMIC technology and only requires DC-blocking and bypass capacitors and an inductive RF choke for operation. Internal matching provides a 50 Ohm input / output impedance minimizing the number of required external components. The broadband MMIC amplifier is well suited for various current and next generation wireless technologies such as GPRS, GSM, CDMA, and W-CDMA. In addition, the AM1-G will work for other applications within the 60 to 3000 MHz frequency range such as fixed wireless.

Features:
  • 60 to 3000 MHz
  • 14 dB gain
  • 2.4 dB noise figure
  • +39 dBm OIP3
  • Single +3.3 V or +4.5 V supply
  • Internally matched to 50 Ohm
  • Lead-free / green / RoHS compliant
  • SOT-89 package
  • MTTF > 1000 years
  • Part Number:
    AM1-G
    Min Frequency:
    0.06 GHz
    Max Frequency:
    3 GHz
    P1dB Typ:
    18 dBm
    Gain Typ:
    14 dB
    Noise Figure Typ:
    2.4 dB
    Supply Voltage Nominal:
    5 V
    Package:
    SMT
    Package Style:
    SOT-89
    No Content Available

    Technical Inquiry Request for AM1-G Amplifier

    Fields marked with * are required.
    Product Specifications For AM1-G Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices