|
Part Number:
AH420-EG
|
|
Frequency Min:
0.4 GHz
|
|
Frequency Max:
2.7 GHz
|
|
P1dB:
35.2 dBm
|
|
Gain:
14 dB
|
|
IP3:
46.5 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
800 mA
|
|
Noise Figure:
6.5 dB
|
|
Package:
DFN 4X5mm
|
|
Return Loss Input:
12 dB
|
|
Return Loss Output:
7.4 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |