|
Part Number:
AH323-G
|
|
Frequency Min:
0.7 GHz
|
|
Frequency Max:
2.7 GHz
|
|
P1dB:
33 dBm
|
|
Gain:
27.2 dB
|
|
IP3:
50 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
680 mA
|
|
Noise Figure:
4.2 dB
|
|
Package:
QFN 5x5mm
|
|
Return Loss Input:
24 dB
|
|
Return Loss Output:
17 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |