|
Part Number:
AH315-G
|
|
Frequency Min:
3.3 GHz
|
|
Frequency Max:
3.8 GHz
|
|
P1dB:
33.5 dBm
|
|
Gain:
24 dB
|
|
IP3:
45 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
600 mA
|
|
Noise Figure:
7.3 dB
|
|
Package:
QFN 5x5mm
|
|
Return Loss Input:
15 dB
|
|
Return Loss Output:
11 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |