|
Part Number:
AH31-G
|
|
Frequency Min:
0.05 GHz
|
|
Frequency Max:
1 GHz
|
|
P1dB:
22 dBm
|
|
Gain:
19 dB
|
|
IP3:
42 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
150 mA
|
|
Noise Figure:
1.9 dB
|
|
Package:
SOT-89
|
|
Return Loss Input:
19 dB
|
|
Return Loss Output:
13 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |