Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint AH3-G is a high dynamic range amplifier in a low-cost surface-mount package. The combination of low noise figure and high output IP3 at the same bias point makes it ideal for receiver and transmitter applications. The device combines dependable performance with superb quality to maintain MTTF values exceeding 100 years at mounting temperatures of +85 °C. The AH3-G is available in the environmentally-friendly lead-free / green / RoHS-compliant SOT-89 package. The broadband amplifier uses a high reliability GaAs MESFET technology and is targeted for applications where high linearity is required. In addition, the AH3-G is internally matched for 50 Ohms.

Features:
  • 50 to 870 MHz
  • +41 dBm OIP3
  • 3 dB noise figure
  • 13 dB gain
  • +20 dBm P1dB
  • Internally matched
  • Single +5 V supply
  • MTTF > 100 years
  • Lead-free / green / RoHS compliant
  • SOT-89 package
  • Part Number:
    AH3-G
    Frequency Min:
    0.05 GHz
    Frequency Max:
    0.87 GHz
    P1dB:
    20 dBm
    Gain:
    12.5 dB
    IP3:
    41 dBm
    Supply Voltage \ Vd Max:
    5 V
    Quiescent Current \ Id:
    150 mA
    Noise Figure:
    3.5 dB
    Package:
    SOT-89
    Return Loss Input:
    10 dB
    Return Loss Output:
    20 dB
    No Content Available

    Technical Inquiry Request for AH3-G Amplifier

    Fields marked with * are required.
    Product Specifications For AH3-G Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices