Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The AH225-S8G is a high dynamic range driver amplifier in a low-cost surface-mount package. The InGaP / GaAs HBT is able to achieve high performance for various narrowband-tuned application circuits with up to +46dBm OIP3 and +31.2 dBm of compressed 1dB power. The integrated active bias circuitry in the device enables excellent stable linearity performance over temperature. It is housed in a lead-free / RoHS-compliant SOIC-8 package. All devices are 100% RF and DC tested. The AH225-S8G is targeted for use as a driver amplifier in wireless infrastructure where high linearity and medium power is required. The AH225-S8G is ideal for the final stage of small repeaters or as driver stages for high power amplifiers. In addition, the amplifier can be used for a wide variety of other applications within the 400 to 2700 MHz frequency band.

Features:
  • 400 to 2700 MHz
  • 15.5 dB gain at 2140 MHz
  • +31 dBm P1dB
  • +46 dBm Output IP3
  • 300 mA quiescent current
  • +5 V single supply
  • MTTF > 100 years
  • Capable of handling 10:1 VSWR @ 5Vcc, 2.14 GHz, 31.5 dBm CW Pout or 23 dBm WCDMA Pout
  • Lead-free / RoHS-compliant
  • SOIC-8 package
  • Part Number:
    AH225-S8G
    Frequency Min:
    0.4 GHz
    Frequency Max:
    2.7 GHz
    P1dB:
    31.3 dBm
    Gain:
    20 dB
    IP3:
    46 dBm
    Supply Voltage \ Vd Max:
    5 V
    Quiescent Current \ Id:
    300 mA
    Noise Figure:
    5 dB
    Package:
    SOIC-8
    Return Loss Input:
    18 dB
    Return Loss Output:
    9.5 dB
    No Content Available

    Technical Inquiry Request for AH225-S8G Amplifier

    Fields marked with * are required.
    Product Specifications For AH225-S8G Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices