Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint AH215-S8G is a high dynamic range driver amplifier in a low-cost surface mount package. The InGaP / GaAs HBT is able to achieve superior performance for various narrowband-tuned application circuits with up to +46 dBm OIP3 and +31.5 dBm of compressed 1 dB power. The part is housed in a lead-free / green / RoHS-compliant SOIC-8 package. All devices are 100% RF and DC tested. The product is targeted for use as driver amplifier for various current and next generation wireless technologies such as CDMA, W-CDMA, and LTE where high linearity and high power is required. The internal active bias allows the AH215-S8G to maintain high linearity over temperature and operate directly off a +5 V supply.

Features:
  • 400 to 2300 MHz
  • 18 dB gain @ 900 MHz
  • +31.5 dBm P1dB
  • +46 dBm Output IP3
  • +5V single positive supply
  • Lead-free / green / RoHS compliant
  • SOIC-8 package
  • Part Number:
    AH215-S8G
    Frequency Min:
    0.4 GHz
    Frequency Max:
    2.3 GHz
    P1dB:
    31.5 dBm
    Gain:
    18 dB
    IP3:
    45 dBm
    Supply Voltage \ Vd Max:
    5 V
    Quiescent Current \ Id:
    450 mA
    Noise Figure:
    7 dB
    Package:
    SOIC-8
    Return Loss Input:
    18 dB
    Return Loss Output:
    8 dB
    No Content Available

    Technical Inquiry Request for AH215-S8G Amplifier

    Fields marked with * are required.
    Product Specifications For AH215-S8G Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices