Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint AH212-S8G is a high dynamic range two-stage driver amplifier in a low-cost surface mount package. The InGaP / GaAs HBT is able to achieve superior performance for various narrowband-tuned application circuits with up to +46 dBm OIP3 and +30 dBm of compressed 1 dB power. This part is available in an industry-standard SMT lead-free / RoHS-compliant SOIC-8 package. The AH212-EG is the equivalent part in a 4x5mm DFN package. All devices are 100% RF and DC tested. The product is targeted for use as linear driver amplifier for various current and next generation wireless technologies such as GPRS, GSM, CDMA, W-CDMA, TD-SCDMA, and WiBro, where high linearity and high power is required. The internal active bias allows the AH212-S8G to maintain high linearity over temperature and operate directly off a +5 V supply.

Features:
  • 1800 to 2700 MHz
  • 24.7 dB gain
  • +30 dBm P1dB
  • +46 dBm Output IP3
  • +5V single positive supply
  • Internal active bias
  • Lead-free / RoHS-compliant
  • SOIC-8 & 4 x 5mm DFN packages
  • Part Number:
    AH212-S8G
    Frequency Min:
    1.8 GHz
    Frequency Max:
    2.4 GHz
    P1dB:
    30 dBm
    Gain:
    24.7 dB
    IP3:
    46 dBm
    Supply Voltage \ Vd Max:
    5 V
    Quiescent Current \ Id:
    400 mA
    Noise Figure:
    5.5 dB
    Package:
    SOIC-8
    Return Loss Input:
    25 dB
    Return Loss Output:
    9 dB
    No Content Available

    Technical Inquiry Request for AH212-S8G Amplifier

    Fields marked with * are required.
    Product Specifications For AH212-S8G Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices