Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
AH212-EG
Frequency Min:
1.8 GHz
Frequency Max:
2.4 GHz
P1dB:
30 dBm
Gain:
24.7 dB
IP3:
46 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
400 mA
Noise Figure:
5.5 dB
Package:
DFN 4X5mm
Return Loss Input:
25 dB
Return Loss Output:
9 dB
No Content Available

Technical Inquiry Request for AH212-EG Amplifier

Fields marked with * are required.
Product Specifications For AH212-EG Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices