Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint AH202-F is a 1 Watt driver amplifier that offers excellent dynamic range in a low-cost, leadree / RoHS compliant 6x6 mm 28-pin QFN surface-mount package. This device provides its optimum P1dB and OIP3 performance when biased at + 11 V. It can also be biased as low as +9 V for lower power applications No external matching is needed for applications below 1 GHz. The backside metalization provides excellent thermal dissipation while allowing visible evidence of solder reflow across the bottom of the package on a SMT board. Superior thermal design allows the product an MTTF of over 100 years at a mounting temperature of +85º C. All devices are 100% RF and DC tested. The product is targeted for use as a wideband driver amplifier for wireless infrastructure, CATV, or defense electronics where high linearity and instantaneous broadband performance is required.

Features:
  • 30 to 2200 MHz
  • 17 dB gain @ 900 MHz
  • +30 dBm P1dB
  • +47 dBm Output IP3
  • Single positive supply
  • Internally matched
  • Lead-free / RoHS compliant
  • 6 x 6mm QFN SMT package
  • Part Number:
    AH202-F
    Frequency Min:
    0.03 GHz
    Frequency Max:
    2.2 GHz
    P1dB:
    30 dBm
    Gain:
    17 dB
    IP3:
    47 dBm
    Supply Voltage \ Vd Max:
    11 V
    Quiescent Current \ Id:
    330 mA
    Noise Figure:
    2.8 dB
    Package:
    QFN 6x6mm
    Return Loss Input:
    20 dB
    Return Loss Output:
    18 dB
    No Content Available

    Technical Inquiry Request for AH202-F Amplifier

    Fields marked with * are required.
    Product Specifications For AH202-F Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices