|
Part Number:
AH128-89G
|
|
Frequency Min:
0.06 GHz
|
|
Frequency Max:
3.5 GHz
|
|
P1dB:
24.6 dBm
|
|
Gain:
19.5 dB
|
|
IP3:
40 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
115 mA
|
|
Noise Figure:
4.5 dB
|
|
Package:
SOT-89
|
|
Return Loss Input:
15 dB
|
|
Return Loss Output:
11 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |