|
Part Number:
AH116-S8G
|
|
Frequency Min:
0.8 GHz
|
|
Frequency Max:
1 GHz
|
|
P1dB:
28.7 dBm
|
|
Gain:
17.5 dB
|
|
IP3:
43 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
250 mA
|
|
Noise Figure:
7 dB
|
|
Package:
SOIC-8
|
|
Return Loss Input:
18 dB
|
|
Return Loss Output:
7 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |