|
Part Number:
AH115-S8G
|
|
Frequency Min:
1.8 GHz
|
|
Frequency Max:
2.3 GHz
|
|
P1dB:
28.3 dBm
|
|
Gain:
14.3 dB
|
|
IP3:
44 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
250 mA
|
|
Noise Figure:
5 dB
|
|
Package:
SOIC-8
|
|
Return Loss Input:
23 dB
|
|
Return Loss Output:
8 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |