Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint AH11-G is a high linearity amplifier for use in digital communication systems. It combines low noise figure and high intercept point into a low-cost SMT solution. This device extends the linear efficiency advantages of TriQuint's AH1-G to higher power levels by combining two internally matched die. This dual amplifier configuration allows for the optimal design of balanced or push-pull operation. The amplifier can also be used for single-ended operation in each branch of a diversity receive system. A mature and reliable GaAs MESFET technology is employed to maximize linearity while achieving low noise figure. The SOIC-8 package is lead-free / RoHS-compliant and is thermally enhanced to achieve an MTTF greater than 100 years at a case temperature of +85 °C. All devices are 100% RF and DC tested.

Features:
  • 150 to 3000 MHz
  • +44 dBm OIP3 (1900 MHz, balanced circuit)
  • Single-ended performance:
  • 13.5 dB gain
  • 2.7 dB noise figure
  • +21 dBm P1dB
  • Single +5 V supply
  • Lead-free / RoHS compliant
  • SOIC-8 package
  • Part Number:
    AH11-G
    Min Frequency:
    0.15 GHz
    Max Frequency:
    3 GHz
    P1dB Typ:
    21 dBm
    Gain Typ:
    13.5 dB
    Noise Figure Typ:
    2.7 dB
    Supply Voltage Nominal:
    5 V
    Package:
    SMT
    Package Style:
    SOIC-8
    No Content Available

    Technical Inquiry Request for AH11-G Amplifier

    Fields marked with * are required.
    Product Specifications For AH11-G Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices