Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint AH103A-G is a high gain, high linearity 0.5 Watt amplifier. This device is comprised of two individual MMIC amplifiers internally and can be used with an external interstage match for any of the mobile infrastructure frequency bands. The dual-stage amplifier achieves up to +46 dBm IP3 performance with 29 dB gain. The device conforms to TriQuint's long history of producing high reliability and quality components. The AH103A-G has an associated MTTF of a minimum of 100 years at a mounting temperature of +85 °C and is housed in a lead-free / green / RoHS-compliant SOIC-8 package. All devices are 100% RF and DC tested. The product is targeted for use as driver amplifiers for wireless infrastructure where high performance and high linearity are required.

Features:
  • 60 to 2700 MHz
  • +27 dBm P1dB
  • +46 dBm Output IP3
  • 29 dB Gain @ 900 MHz
  • MTTF > 100 years
  • Lead-free / green / RoHS compliant
  • SOIC-8 package
  • Part Number:
    AH103A-G
    Frequency Min:
    0.06 GHz
    Frequency Max:
    2.7 GHz
    P1dB:
    27 dBm
    Gain:
    29 dB
    IP3:
    46 dBm
    Supply Voltage \ Vd Max:
    9 V
    Quiescent Current \ Id:
    275 mA
    Noise Figure:
    2.5 dB
    Package:
    SOIC-8
    Return Loss Input:
    19 dB
    Return Loss Output:
    11 dB
    No Content Available

    Technical Inquiry Request for AH103A-G Amplifier

    Fields marked with * are required.
    Product Specifications For AH103A-G Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices