Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint AH102A-G is a medium power gain block that offers excellent dynamic range in a low-cost surface mount package. The combination of a single supply voltage and an internally matched device makes it ideal for both narrow and broadband applications. Superior thermal design allows the product to achieve +46 dBm IP3 performances at a mounting temperature of +85 °C with an associated MTTF of greater than 1000 years. The AH102A-G is available in the environmentally-friendly lead-free / green / RoHS-compliant SOT-89 package. The broadband amplifier uses a high reliability GaAs MESFET technology and is targeted for applications where high linearity is required. It is well suited for various current and next generation wireless technologies such as GSM, CDMA, WCDMA, and LTE. In addition, the AH102A-G will work for other applications within the 250 to 3000 MHz frequency range such as broadband wireless.

Features:
  • 350 to 3000 MHz
  • +46 dBm Output IP3
  • 14.5 dB gain
  • +27 dBm P1dB
  • MTTF > 1000 years
  • Internally matched
  • Single +9 V supply
  • Lead-free / green / RoHS compliant
  • SOT-89 package
  • Part Number:
    AH102A-G
    Frequency Min:
    0.35 GHz
    Frequency Max:
    3 GHz
    P1dB:
    27 dBm
    Gain:
    14.5 dB
    IP3:
    46 dBm
    Supply Voltage \ Vd Max:
    9 V
    Quiescent Current \ Id:
    200 mA
    Noise Figure:
    3.1 dB
    Package:
    SOT-89
    Return Loss Input:
    22 dB
    Return Loss Output:
    30 dB
    No Content Available

    Technical Inquiry Request for AH102A-G Amplifier

    Fields marked with * are required.
    Product Specifications For AH102A-G Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices