|
Part Number:
AH101-G
|
|
Frequency Min:
0.05 GHz
|
|
Frequency Max:
1.5 GHz
|
|
P1dB:
26.5 dBm
|
|
Gain:
13.5 dB
|
|
IP3:
47 dBm
|
|
Supply Voltage \ Vd Max:
9 V
|
|
Quiescent Current \ Id:
200 mA
|
|
Noise Figure:
3.6 dB
|
|
Package:
SOT-89
|
|
Return Loss Input:
20 dB
|
|
Return Loss Output:
15 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |