Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint AH1-G is a high dynamic range amplifier in a low-cost surface-mount package. The combination of low noise figure and high output IP3 at the same bias point makes it ideal for receiver and transmitter applications. The device combines dependable performance with superb quality to maintain MTTF values exceeding 100 years at mounting temperatures of +85 °C. The AH1-G is available in the environmentally-friendly lead-free / green / RoHS-compliant SOT-89 package. The broadband amplifier uses a high reliability GaAs MMIC technology and is targeted for applications where high linearity is required. It is well suited for various current and next generation wireless technologies such as CDMA, WCDMA, and LTE. In addition, the AH1-G will work for other applications within the 250 to 4000 MHz frequency range.

Features:
  • 250 to 4000 MHz
  • +41 dBm OIP3
  • 3 dB noise figure
  • 13.5 dB gain
  • +22 dBm P1dB
  • Lead-free / green / RoHS compliant
  • SOT-89 package
  • Single +5 V supply
  • MTTF > 100 years
  • Part Number:
    AH1-G
    Frequency Min:
    0.25 GHz
    Frequency Max:
    4 GHz
    P1dB:
    21.7 dBm
    Gain:
    13.5 dB
    IP3:
    41 dBm
    Supply Voltage \ Vd Max:
    5 V
    Quiescent Current \ Id:
    150 mA
    Noise Figure:
    3 dB
    Package:
    SOT-89
    Return Loss Input:
    8 dB
    Return Loss Output:
    15 dB
    No Content Available

    Technical Inquiry Request for AH1-G Amplifier

    Fields marked with * are required.
    Product Specifications For AH1-G Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices