Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
AH1-1G
Frequency Min:
0.25 GHz
Frequency Max:
4 GHz
P1dB:
21 dBm
Gain:
13.5 dB
IP3:
41 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
150 mA
Noise Figure:
3.3 dB
Package:
SOT-89
Return Loss Input:
8 dB
Return Loss Output:
15 dB
No Content Available

Technical Inquiry Request for AH1-1G Amplifier

Fields marked with * are required.
Product Specifications For AH1-1G Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices