Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint AG606-G is a dual amplifier containing two internal matched amplifiers optimal for a push-pull configuration. The internal amplifiers employ InGaP HBT technology for a cost-effective low-distortion solution. The AG606-G is ideal for drop amplifiers, splitters, and other low to moderate power outside plant CATV applications. The amplifier can also be useful in low power head-end applications such as linear laser drivers. The AG606-G has excellent VSWR when used in a 75 Ohm push-pull configuration. It is provided in a low-cost environmentally-friendly lead-free / green / RoHS-compliant SOIC-8 package.

Features:
  • 50 to 1000 MHz
  • ±0.7 dB gain flatness
  • +20 dBm P1dB
  • +37 dBm Output IP3
  • +73 dBm Output IP2
  • -68 dBc CTB
  • +34 dBmV/channel, 79 channels
  • -80 dBc CSO
  • +34 dBmV/channel, 79 channels
  • Matched amplifiers for a push-pull configuration
  • +7V single positive supply
  • MTTF > 1000 years
  • Part Number:
    AG606-G
    Frequency Min:
    50 MHz
    Frequency Max:
    1000 MHz
    Gain:
    13.5 dB
    Supply Voltage\Vd:
    7 V
    Id:
    165 mA
    Noise Figure:
    5.3 dB
    CTB:
    -68 dB
    Xmod:
    -60 dB
    CSO:
    -80 dB
    Package:
    SOIC-8
    Gain Flatness:
    0.7 ±dB
    P1dB:
    20 dBm
    IP3:
    37 dBm
    IP2:
    73 dBm
    No Content Available

    Technical Inquiry Request for AG606-G CATV Amplifier

    Fields marked with * are required.
    Product Specifications For AG606-G CATV Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices
    Replacement Part(s) Suggested

    The part AG606-G is discontinued, below is the suggested replacement part.

    Part Number Manufacturer Description
    QPL8833 Qorvo RF Amplifier, CATV, .005 to 1,.218 GHz, 15 dB, 34 dBm, 5V, SOIC 8