Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint AG604-86G is a general-purpose buffer amplifier that offers high dynamic range in a low-cost surface-mount package. At 900 MHz, the AG604-86G typically provides 20.5 dB gain, +33 dBm OIP3, and +19.5 dBm P1dB. The device combines dependable performance with consistent quality to maintain MTTF values exceeding 1000 years at mounting temperatures of +85 °C and is housed in a lead-free / green / RoHS-compliant SOT-86 (micro-X) industry standard SMT package. The AG604-86G consists of a Darlington-pair amplifier using the high reliability InGaP / GaAs HBT process technology and only requires DC-blocking capacitors, a bias resistor, and an inductive RF choke for operation. The broadband MMIC amplifier can be directly applied to various current and next generation wireless technologies such as GPRS, GSM, CDMA, and W-CDMA. In addition, the AG604-86G will work for other various applications within the DC to 6 GHz frequency range such as CATV and WiMAX.

Features:
  • DC to 6000 MHz
  • 20.5 dB Gain @ 900 MHz
  • +19.5 dBm P1dB @ 900 MHz
  • +33 dBm OIP3 @ 900 MHz
  • Single voltage supply
  • Internally matched to 50 Ohm
  • Robust 1000V ESD, Class 1C
  • Lead-free / green / RoHS compliant
  • SOT-86 package
  • Part Number:
    AG604-86G
    Frequency Min:
    0 GHz
    Frequency Max:
    6 GHz
    P1dB:
    19.4 dBm
    Gain:
    20.5 dB
    IP3:
    33 dBm
    Supply Voltage \ Vd Max:
    6 V
    Quiescent Current \ Id:
    75 mA
    Noise Figure:
    3.5 dB
    Package:
    SOT-86
    Return Loss Input:
    21 dB
    Return Loss Output:
    15 dB
    No Content Available

    Technical Inquiry Request for AG604-86G Amplifier

    Fields marked with * are required.
    Product Specifications For AG604-86G Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices