|
Part Number:
AG603-89G
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
3 GHz
|
|
P1dB:
19.3 dBm
|
|
Gain:
18.5 dB
|
|
IP3:
33 dBm
|
|
Supply Voltage \ Vd Max:
6 V
|
|
Quiescent Current \ Id:
75 mA
|
|
Noise Figure:
3.9 dB
|
|
Package:
SOT-89
|
|
Return Loss Input:
18 dB
|
|
Return Loss Output:
14 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |