Part Number:
AG602-89G
|
Frequency Min:
0 GHz
|
Frequency Max:
3.5 GHz
|
P1dB:
18.7 dBm
|
Gain:
14.2 dB
|
IP3:
33 dBm
|
Supply Voltage \ Vd Max:
6 V
|
Quiescent Current \ Id:
75 mA
|
Noise Figure:
4.4 dB
|
Package:
SOT-89
|
Return Loss Input:
13 dB
|
Return Loss Output:
15 dB
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |