|
Part Number:
AG503-89G
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
4 GHz
|
|
P1dB:
15.6 dBm
|
|
Gain:
21.3 dB
|
|
IP3:
29 dBm
|
|
Supply Voltage \ Vd Max:
6 V
|
|
Quiescent Current \ Id:
45 mA
|
|
Noise Figure:
3.1 dB
|
|
Package:
SOT-89
|
|
Return Loss Input:
15 dB
|
|
Return Loss Output:
17 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |