|
Part Number:
AG403-89G
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
6 GHz
|
|
P1dB:
17.7 dBm
|
|
Gain:
21.1 dB
|
|
IP3:
31 dBm
|
|
Supply Voltage \ Vd Max:
6 V
|
|
Quiescent Current \ Id:
60 mA
|
|
Noise Figure:
3.1 dB
|
|
Package:
SOT-89
|
|
Return Loss Input:
13 dB
|
|
Return Loss Output:
15 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |