Part number AG402-89G Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The AG402-89 is a general-purpose buffer amplifier that offers high dynamic range in a low-cost surface-mount package. At 900 MHz, the AG402-89 typically provides 15 dB of gain, +31.5 dBm OIP3, and +17 dBm P1dB. The device combines dependable performance with consistent quality to maintain MTTF values exceeding 1000 years at mounting temperatures of +85 °C and is housed in a leadfree/green/RoHS-compliant SOT-89 industry-standard SMT package.

The AG402-89 consists of Darlington pair amplifiers using the high reliability InGaP/GaAs HBT process technology and only requires DC-blocking capacitors, a bias resistor, and an inductive RF choke for operation.

The broadband MMIC amplifier can be directly applied to various current and next generation wireless technologies such as GPRS, GSM, CDMA, and W-CDMA. In addition, the AG402-89 will work for other various applications within the DC to 6 GHz frequency range such as CATV and WiMAX.
Part Number:
AG402-89G
Frequency Min:
0 GHz
Frequency Max:
6 GHz
P1dB:
17.1 dBm
Gain:
15.3 dB
IP3:
32 dBm
Supply Voltage \ Vd Max:
6 V
Quiescent Current \ Id:
60 mA
Noise Figure:
3.8 dB
Package:
SOT-89
Return Loss Input:
12 dB
Return Loss Output:
19 dB
No Content Available

Technical Inquiry Request for AG402-89G Amplifier

Fields marked with * are required.
Product Specifications For AG402-89G Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices