|
Part Number:
AG402-86G
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
6 GHz
|
|
P1dB:
17.1 dBm
|
|
Gain:
15 dB
|
|
IP3:
33 dBm
|
|
Supply Voltage \ Vd Max:
6 V
|
|
Quiescent Current \ Id:
60 mA
|
|
Noise Figure:
3.7 dB
|
|
Package:
SOT-86
|
|
Return Loss Input:
18 dB
|
|
Return Loss Output:
25 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |