Part number AG302-63G Product Type Amplifier from Manufacturer Qorvo

Status: No new designs | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The AG302-63 is a general-purpose buffer amplifier that offers high dynamic range in a low-cost surface-mount package. At 900 MHz, the AG302-63 typically provides 15.5 dB gain, +26.5 dBm OIP3, and +13.5 dBm P1dB. The device combines dependable performance with consistent quality to maintain MTTF values exceeding 1000 years at mounting temperatures of +85 C and is housed in a leadfree/green/RoHS-compliant SOT-363 industry standard SMT package.

The AG302-63 consists of a Darlington-pair amplifier using the high reliability InGaP/GaAs HBT process technology and only requires DC-blocking capacitors, a bias resistor, and an inductive RF choke for operation.

The broadband MMIC amplifier can be directly applied to various current and next generation wireless technologies such as GPRS, GSM, CDMA, and W-CDMA. In addition, the AG302-63 will work for other various applications within the DC to 6 GHz frequency range such as CATV and WiMAX.
Part Number:
AG302-63G
Type:
Amplifiers
Frequency Min:
0 GHz
Frequency Max:
6 GHz
P1dB:
13.4 dBm
Gain:
15.6 dB
IP3:
26.5 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
35 mA
Noise Figure:
3.4 dB
Package:
SOT-363
Return Loss Input:
18 dB
Return Loss Output:
18 dB
No Content Available

Technical Inquiry Request for AG302-63G Amplifier

Fields marked with * are required.
Product Specifications For AG302-63G Amplifier
Design Information
Contact Information


Availability
In Stock
13196
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$2.72
25 - 99
$2.14
100 - 249
$1.69
250 - 499
$1.39
500 - 999
$1.18
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices