Part Number:
AG201-63G
|
Type:
Amplifiers
|
Frequency Min:
0 GHz
|
Frequency Max:
6 GHz
|
P1dB:
6.5 dBm
|
Gain:
11.3 dB
|
IP3:
19 dBm
|
Supply Voltage \ Vd Max:
5 V
|
Quiescent Current \ Id:
20 mA
|
Noise Figure:
4.4 dB
|
Package:
SOT-363
|
Return Loss Input:
25 dB
|
Return Loss Output:
16 dB
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |