|
Part Number:
AG102-G
|
|
Frequency Min:
0.06 GHz
|
|
Frequency Max:
3 GHz
|
|
P1dB:
15 dBm
|
|
Gain:
14 dB
|
|
IP3:
36 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
70 mA
|
|
Noise Figure:
2.4 dB
|
|
Package:
SOT-89
|
|
Return Loss Input:
8.5 dB
|
|
Return Loss Output:
20 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |